PLUG
14236S
Tools14236S Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plug |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length in | 0.472 |
| Product length mm | 11.989 |
| Product width in | 0.767 |
| Product width mm | 19.482 |
| Sub brand | Char-Lynn |