Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.200 |
| Product height mm | 5.080 |
| Product length in | 0.472 |
| Product length mm | 11.989 |
| Product material | Carbon steel |
| Product width in | 0.200 |
| Product width mm | 5.080 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
