Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Class | Class 2A |
| Drive design | Hex |
| Head style | Hex |
| Material | Alloy steel |
| Sub brand | Char-Lynn |
| Thread size | 3/8-24 |
| Thread type | UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
