Product specifications
Characteristic | Value |
---|---|
Bolt grade | Grade 8 |
Brand | Danfoss |
Class | Class 2A |
Drive design | Hex |
Head style | Hex |
Material | Alloy steel |
Sub brand | Char-Lynn |
Thread size | 3/8-24 |
Thread type | UNF |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |