Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
14384-015
SCREW-HEX, ASMEB18.2.1 0.375-24x7.54 GR8
14384-015
Tools
Add to comparison
Add to comparison
14384-015
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Bolt grade
Grade 8
Brand
Danfoss
Head style
Hex
Material
Carbon steel
Sub brand
Char-Lynn
Thread size
3/8-24
Thread type
UNF
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm