Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
14409-004
BOLT, 6000 SERIES
14409-004
Tools
Add to comparison
Add to comparison
14409-004
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Bolt grade
Grade 5
Brand
Danfoss
Class
Class 2A
Drive design
Hex
Head style
Hex
Material
Carbon steel
Sub brand
Char-Lynn
Thread size
1/2-20
Thread type
UNF