6K BOLT
14409-013
Tools14409-013 Product specifications
Characteristic | Value |
|---|
| Bolt grade | Grade 5 |
| Brand | Danfoss |
| Class | Class 2A |
| Diameter IN | 0.500 |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon steel |
| Sub brand | Char-Lynn |
| Thread size | 0.500-20 |
| Thread type | UNF |