10K BOLT
14410-003
Tools14410-003 Product specifications
Characteristic | Value |
|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Class | Class 2A |
| Diameter IN | 0.625 |
| Drive design | Hex |
| Head style | Hex |
| Material | Alloy steel |
| Sub brand | Char-Lynn |
| Thread size | 0.625-18 |
| Thread type | UNF |