Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.3000 |
| Item type | O-Ring |
| Outside diameter IN | 0.5100 |
| Product height in | 0.505 |
| Product height mm | 12.827 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Rubber |
| Product width in | 0.505 |
| Product width mm | 12.827 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1000 |