Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 2.0600 |
| Item type | O-Ring |
| Outside diameter IN | 2.2560 |
| Product height in | 2.256 |
| Product height mm | 57.302 |
| Product length in | 0.106 |
| Product length mm | 2.692 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.256 |
| Product width mm | 57.302 |
| Thickness IN | 0.1060 |
