SHAFT, 4000 C SERIES
202861-052
Tools202861-052 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 4.973 |
| Product length mm | 126.314 |
| Product width in | 2.050 |
| Product width mm | 52.070 |
| Sub brand | Char-Lynn |