QUAD SENSOR
202925-001
Tools202925-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Quad sensor |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 25.590 |
| Product length mm | 649.986 |
| Product width in | 0.750 |
| Product width mm | 19.050 |