Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 3.910 |
| Product height mm | 99.314 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product width in | 3.910 |
| Product width mm | 99.314 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
