DRIVE, 15770-000
22252-000
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 0.780 |
| Product width mm | 19.812 |