SHAFT H MOTOR E-007
22454-007
Tools22454-007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 6.070 |
| Product length mm | 154.178 |
| Product width in | 1.000 |
| Product width mm | 25.400 |