Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Geroler assembly |
| Product height in | 0.739 |
| Product height mm | 18.771 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 0.739 |
| Product width mm | 18.771 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
