8 80 160 (Max 376) GER
22801-008
Tools22801-008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Geroler |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Sub brand | Char-Lynn |