GEROLER
22801-009
Tools22801-009 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Geroler assembly |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 1.760 |
| Product width mm | 44.704 |
| Sub brand | Char-Lynn |