GEROLER
22801-012
Tools22801-012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Geroler |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 2.600 |
| Product width mm | 66.040 |
| Sub brand | Char-Lynn |