4K FRT RET
23171-003
Tools23171-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Front retainer |
| Product height in | 5.780 |
| Product height mm | 146.812 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product width in | 5.780 |
| Product width mm | 146.812 |
| Sub brand | Char-Lynn |