4K FRT RET/WHEEL
23171-005
Tools23171-005 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Front retainer |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product width in | 4.800 |
| Product width mm | 121.920 |
| Sub brand | Char-Lynn |