4K FRT RETAINER SPL
23171-013
Tools23171-013 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.730 |
| Product height mm | 120.142 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product width in | 4.730 |
| Product width mm | 120.142 |
| Sub brand | Char-Lynn |