BRG SHAFT S/A -006
23310-002
Tools23310-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing shaft kit |
| Product height in | 1.964 |
| Product height mm | 49.886 |
| Product length in | 6.680 |
| Product length mm | 169.672 |
| Product width in | 1.964 |
| Product width mm | 49.886 |
| Sub brand | Char-Lynn |