Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.301 |
| Item type | O-Ring |
| Outside diameter IN | 0.3710 |
| Product height in | 0.371 |
| Product height mm | 9.423 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Rubber |
| Product width in | 0.371 |
| Product width mm | 9.423 |
| Thickness IN | 7.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |