Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.864 |
| Item type | O-Ring |
| Outside diameter IN | 2.904 |
| Product height in | 2.904 |
| Product height mm | 73.762 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product material | Rubber-SAE J200 |
| Product width in | 2.904 |
| Product width mm | 73.762 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.020 |