Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 4.2390 |
| Item type | O-Ring |
| Outside diameter IN | 4.3090 |
| Product height in | 4.309 |
| Product height mm | 109.449 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Rubber-SAE J200 |
| Product width in | 4.309 |
| Product width mm | 109.449 |
| Thickness IN | 7.0000 |