O-RING/HP
250003-902
Tools250003-902 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.640 |
| Product height mm | 194.056 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product material | Buna-N (nitrile) |
| Product width in | 7.640 |
| Product width mm | 194.056 |