Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
250003-906
O-RING
250003-906
Tools
Add to comparison
Add to comparison
250003-906
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.635
Product height mm
16.129
Product length in
0.081
Product length mm
2.057
Product width in
0.635
Product width mm
16.129