Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
250003-908
O-RING
250003-908
Tools
Add to comparison
Add to comparison
250003-908
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.620
Product height mm
15.748
Product length in
0.090
Product length mm
2.286
Product width in
0.620
Product width mm
15.748