Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
250003-910
O-RING
250003-910
Tools
Add to comparison
Add to comparison
250003-910
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.864
Product height mm
21.946
Product length in
0.010
Product length mm
0.254
Product width in
0.864
Product width mm
21.946