Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
250082-023
O-RING, STATIC
250082-023
Tools
Add to comparison
Add to comparison
250082-023
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.120
Product height mm
28.448
Product length in
0.070
Product length mm
1.778
Product material
Buna-N (nitrile)
Product width in
1.120
Product width mm
28.448