SHAFT, 2000 SERIES
4999398-032
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Output shaft |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Sub brand | Char-Lynn |