23 115 138 (Max 184) GER
4999415-003
Tools4999415-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.020 |
| Product height mm | 102.108 |
| Product length in | 0.474 |
| Product length mm | 12.040 |
| Product width in | 4.020 |
| Product width mm | 102.108 |
| Sub brand | Char-Lynn |