Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
4999844-007
GEROLER ASSY, DELTA
4999844-007
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4999844-007
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product length in
2.000
Product length mm
50.800
Product width in
2.000
Product width mm
50.800
Sub brand
Char-Lynn