Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
4999849-002
BEARING RACE, DELTA SERIES
4999849-002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4999849-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.550
Product height mm
64.770
Product length in
0.280
Product length mm
7.112
Product width in
2.550
Product width mm
64.770
Sub brand
Char-Lynn