TRIPLE LIP SEAL, BIG 6
5987994-001
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.077 |
| Product height mm | 78.156 |
| Product length in | 0.354 |
| Product length mm | 8.992 |
| Product width in | 3.077 |
| Product width mm | 78.156 |
| Sub brand | Char-Lynn |