Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.628 |
| Item type | Seal |
| Outside diameter IN | 2.133 |
| Product height in | 2.133 |
| Product height mm | 54.178 |
| Product length in | 0.197 |
| Product length mm | 5.004 |
| Product material | Hydrogenated NBR |
| Thickness IN | 0.197 |
