Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
6027176-001
SEAL, GLAND
6027176-001
Tools
Add to comparison
Add to comparison
6027176-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.020
Product height mm
76.708
Product length in
0.394
Product length mm
10.008
Product width in
3.020
Product width mm
76.708