SHAFT, DELTA SERIES
6027560-007
Tools6027560-007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Output shaft |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.695 |
| Product length mm | 170.053 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Sub brand | Char-Lynn |