SHAFT, DELTA SERIES
6027560-008
Tools6027560-008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 7.200 |
| Product length mm | 182.880 |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Sub brand | Char-Lynn |