OUTPUT SHAFT/DELTA
6027560-009
Tools6027560-009 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.150 |
| Product height mm | 181.610 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 7.150 |
| Product width mm | 181.610 |
| Sub brand | Char-Lynn |