NEXT GEN 2K VALVE DRIVE
6035696-002
Tools6035696-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 1.154 |
| Product length mm | 29.312 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Char-Lynn |