Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
6168-000
VALVE DRIVE, 10000 SERIES
6168-000
Tools
Add to comparison
Add to comparison
6168-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Drive
Product height in
1.675
Product height mm
42.545
Product length in
2.075
Product length mm
52.705
Product width in
1.675
Product width mm
42.545
Sub brand
Char-Lynn