Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.7400 |
| Outside diameter IN | 2.2400 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 0.015 |
| Product length mm | 0.381 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 2.240 |
| Product width mm | 56.896 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.0200 |
