Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 6.183 |
| Product length mm | 157.048 |
| Product width in | 1.700 |
| Product width mm | 43.180 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
