BALL_CHECK_SUB_ASSY
6567
Tools6567 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Ball check sub assly |
| Product height in | 0.110 |
| Product height mm | 2.794 |
| Product length in | 0.452 |
| Product length mm | 11.481 |
| Product width in | 0.030 |
| Product width mm | 0.762 |