10 100 170 (Max 280) GER
8277-025
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Gerotor ring |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 3.300 |
| Product width mm | 83.820 |
| Sub brand | Char-Lynn |