Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Gerotor ring |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.300 |
| Product width mm | 83.820 |
| Sub brand | Char-Lynn |