Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
8349
PLUG
8349
Tools
Add to comparison
Add to comparison
8349
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.500
Product height mm
12.700
Product length in
0.939
Product length mm
23.851
Product width in
0.500
Product width mm
12.700