Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Orbital motor accessories and speed sensors
8464-011
GEROLER
8464-011
Tools
Add to comparison
Add to comparison
8464-011
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Geroler
Product height in
3.190
Product height mm
81.026
Product width in
3.190
Product width mm
81.026
Sub brand
Char-Lynn